CSS-J4D20-SMT
8.5 mm, 3.6 V, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


Specifications

  • Driving Circuit
    No
  • Input Type
    Vo-p
  • Rated Voltage
    3.6
  • Sound Pressure (dB)
    90
  • Mounting Style
    Surface Mount
  • Curr. Consumption (mA)
    80
  • Operating Temp MAX (°C)
    70
  • Operating Temp MIN (°C)
    -30
  • Dimensions LxWxH (mm)
    8.5 x 8.5 x 3.2
  • Dimensions LxWxH (in)
    0.33 x 0.33 x 0.13
  • Washable
    No