CLF0251MP

CLF0251MP

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

Recommended Replacement

CLS0231MP-1
CLS0231MP-1 23 mm, Round Frame, 0.1 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker

25 mm, Round Frame, 0.1 W, 8 Ohm, Neodymium Magnet, Mylar Cone


Specifications

Type Description
Select
S.P. Level (dB) 70 (0.1 W / 0.5 m)
Max Input (W) 0.2
Nominal Input (W) 0.1
Impedance (Ohms) 8
Resonance Freq. (Hz) 650
Cone Type Mylar
Magnet Type Ferrite
Frame Shape Round
Dimensions LxWxH (mm) 25 x 25 x 5.6
Dimensions LxWxH (in) 0.98 x 0.98 x 0.22
Mounting Style Solder Pins/Posts

Technical Docs

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories