CLS0261MAE

CLS0261MAE

26 mm, Round Frame, 0.5 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 88 (1 W / 0.5 m)
Max Input (W) 1
Nominal Input (W) 0.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 540
Cone Type PEEK
Magnet Type Nd-Fe-B
Frame Shape Round
Dimensions LxWxH (mm) 26 x 26 x 4.6
Dimensions LxWxH (in) 1.02 x 1.02 x 0.18
Mounting Style Solder Pads

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories