CLS0401MP

CLS0401MP

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

40 mm, Round Frame, 0.2 W, 8 Ohm, Neodymium Magnet, Mylar Cone, Speaker


Specifications

Type Description
Select
S.P. Level (dB) 80 (0.2 W / 0.5 m)
Max Input (W) 0.5
Nominal Input (W) 0.2
Impedance (Ohms) 8
Resonance Freq. (Hz) 600
Cone Type Mylar
Magnet Type Nd-Fe-B
Frame Shape Round
Dimensions LxWxH (mm) 40 x 40 x 9.7
Dimensions LxWxH (in) 1.57 x 1.57 x 0.38
Mounting Style Solder Pins/Posts

Technical Docs

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories