CSS-1021028N

CSS-1021028N Back View
CSS-1021028N Side View

CSS-1021028N

102 mm x 102 mm, Square Frame, 10 W, 8 Ohm, Neodymium Magnet, Paper Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 107 (1 W / 0.1 m)
Nominal Input (W) 10
Max Input (W) 12
Impedance (Ohms) 8
Resonance Freq. (Hz) 115
Cone Type Paper
Magnet Type Nd-Fe-B
Frame Shape Square
Dimensions LxWxH (mm) 102 x 102 x 35.5
Dimensions LxWxH (in) 4.02 x 4.02 x 1.4
Mounting Style Solder Pads

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories