GA0729

GA0729 Speaker Profile View
GA0729 Speaker Bottom View

GA0729

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

48 mm x 72 mm, Rectangular Frame, 0.5 W, 8 Ohm, AlNiCo Magnet, Paper Cone


Specifications

Type Description
Select
S.P. Level (dB) 90 (1 W / 0.5 m)
Max Input (W) 1
Nominal Input (W) 0.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 420
Cone Type Paper
Frame Shape Rectangular
Dimensions LxWxH (in) 1.89 x 2.835 x 0.984
Dimensions LxWxH (mm) 48 x 72 x 25

Technical Docs

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories