SJ-252X-SMT Series
2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ-2523-SMT 3 Horizontal 0 1 Black 3D Model SJ-2523-SMT Stock Check SJ-2523-SMT -- Sample Request Request a Quote
SJ-2524-SMT 3 Horizontal 1 1 Black 3D Model SJ-2524-SMT Stock Check SJ-2524-SMT -- Sample Request Request a Quote