SJ1-4251X Series
2.5 mm, 4 Conductors, Right Angle, Through Hole, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    16
  • Current Rating (A)
    0.3
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ1-42514 4 Horizontal 0 1 Black 3D Model SJ1-42514 Stock Check SJ1-42514 -- Sample Request Request a Quote
SJ1-42515RS 4 Horizontal 1 1 Black 3D Model SJ1-42515RS -- -- Sample Request Request a Quote
SJ1-42515TS 4 Horizontal 1 1 Black 3D Model SJ1-42515TS Stock Check SJ1-42515TS -- Sample Request Request a Quote
SJ1-42516 4 Horizontal 2 1 Black 3D Model SJ1-42516 Stock Check SJ1-42516 -- Sample Request Request a Quote