SJ1-4251X-SMT Series
2.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Voltage Rating (Vdc)
    16
  • Current Rating (A)
    0.3
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ1-42514-SMT 4 Horizontal 0 1 Black 3D Model SJ1-42514-SMT Stock Check SJ1-42514-SMT -- Sample Request Request a Quote
SJ1-42515RS-SMT 4 Horizontal 1 1 Black 3D Model SJ1-42515RS-SMT Stock Check SJ1-42515RS-SMT -- Sample Request Request a Quote
SJ1-42515TS-SMT 4 Horizontal 1 1 Black 3D Model SJ1-42515TS-SMT -- -- Sample Request Request a Quote
SJ1-42516-SMT 4 Horizontal 2 1 Black 3D Model SJ1-42516-SMT Stock Check SJ1-42516-SMT -- Sample Request Request a Quote