SJ2-2531X-SMT Series
2.5 mm, Stereo,Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Current Rating (A)
    1
  • Mounting Style
    Surface Mount
  • Voltage Rating (Vdc)
    12
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color Stock Check Sample Request RFQ
SJ2-25312B-SMT-TR 2 Horizontal 1 1 Black -- Stock Check SJ2-25312B-SMT-TR -- Sample Request Request a Quote
SJ2-25313A-SMT-TR 3 Horizontal 0 1 Black -- Stock Check SJ2-25313A-SMT-TR -- Sample Request Request a Quote
SJ2-25313B-SMT-TR 3 Horizontal 1 1 Black -- Stock Check SJ2-25313B-SMT-TR -- Sample Request Request a Quote
SJ2-25313C-SMT-TR 3 Horizontal 1 1 Black -- Stock Check SJ2-25313C-SMT-TR -- Sample Request Request a Quote
SJ2-25313D-SMT-TR 3 Horizontal 2 1 Black -- Stock Check SJ2-25313D-SMT-TR -- Sample Request Request a Quote