SJ2-25504D-SMT-TR
2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Number of Conductors
    4
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No
  • Internal Switch(es)
    2
  • Number of Ports
    1
  • Color
    Black