MJ-3507N
3.5 mm, Mono, Vertical, Panel Mount, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Panel Mount
  • Number of Conductors
    2
  • Orientation
    Vertical
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No
  • Internal Switch(es)
    1
  • Number of Ports
    1
  • Color
    Black