SJ-3503-SMT
3.5 mm, Stereo, Right Angle, Mid Mount SMT, Ring and Tip Switches, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Mid Mount SMT
  • Number of Conductors
    3
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No
  • Internal Switch(es)
    2
  • Number of Ports
    1
  • Color
    Black