SJ-357XN Series
3.5 mm, Stereo, Right Angle, Through Hole, DPDT Switch, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color Stock Check 3D Model Sample Request RFQ
SJ-3571N 3 Horizontal DPDT 1 Black Stock Check SJ-3571N 3D Model SJ-3571N -- Sample Request Request a Quote
SJ-3570AN 3 Horizontal DPDT 1 Black -- 3D Model SJ-3570AN -- Sample Request Request a Quote
SJ-3570BN 3 Horizontal DPDT 1 Black -- 3D Model SJ-3570BN -- Sample Request Request a Quote
SJ-3579AN 3 Horizontal DPDT 1 Black Stock Check SJ-3579AN 3D Model SJ-3579AN -- Sample Request Request a Quote
SJ-3579BN 3 Horizontal DPDT 1 Black -- 3D Model SJ-3579BN -- Sample Request Request a Quote

Related Products



SP-3501

3.5 mm, Stereo, Strain Relief, Audio Plug Connector