SJ-358XNG Series
3.5 mm, Stereo, Right Angle, Through Hole, DPDT Switch, Kinked Pins, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Sample Request RFQ
SJ-3581NG 3 Horizontal DPDT 1 Black -- 3D Model SJ-3581NG -- Sample Request Request a Quote
SJ-3580ANG 3 Horizontal DPDT 1 Black -- 3D Model SJ-3580ANG -- Sample Request Request a Quote
SJ-3580BNG 3 Horizontal DPDT 1 Black -- 3D Model SJ-3580BNG -- Sample Request Request a Quote
SJ-3589ANG 3 Horizontal DPDT 1 Black -- 3D Model SJ-3589ANG -- Sample Request Request a Quote
SJ-3589BNG 3 Horizontal DPDT 1 Black -- 3D Model SJ-3589BNG -- Sample Request Request a Quote

Related Products



SP-3501

3.5 mm, Stereo, Strain Relief, Audio Plug Connector