SJ-43504-SMT
3.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Dual Switches, Shielded, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Mid Mount SMT
  • Number of Conductors
    4
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    Yes
  • Internal Switch(es)
    2
  • Number of Ports
    1
  • Color
    Black