SJ-4351X-SMT Series
3.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    0.3
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ-43514-SMT 4 Horizontal 0 1 Black 3D Model Stock Check SJ-43514-SMT -- Sample Request Request a Quote
SJ-43515RS-SMT 4 Horizontal 1 1 Black 3D Model Stock Check SJ-43515RS-SMT -- Sample Request Request a Quote
SJ-43515TS-SMT 4 Horizontal 1 1 Black 3D Model Stock Check SJ-43515TS-SMT -- Sample Request Request a Quote
SJ-43516-SMT 4 Horizontal 2 1 Black 3D Model Stock Check SJ-43516-SMT -- Sample Request Request a Quote
SJ-43516-SMT-PI 4 Horizontal 2 1 Pink 3D Model Stock Check SJ-43516-SMT-PI -- Sample Request Request a Quote
SJ-43516-SMT-GR 4 Horizontal 2 1 Green 3D Model Stock Check SJ-43516-SMT-GR -- Sample Request Request a Quote
SJ-43516-SMT-BE 4 Horizontal 2 1 Blue 3D Model Stock Check SJ-43516-SMT-BE -- Sample Request Request a Quote