SJ1-351XN Series
3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color Stock Check 3D Model Sample Request RFQ
SJ1-3513N 3 Horizontal 0 1 Black Stock Check SJ1-3513N 3D Model SJ1-3513N -- Sample Request Request a Quote
SJ1-3514N 3 Horizontal 1 1 Black Stock Check SJ1-3514N 3D Model SJ1-3514N -- Sample Request Request a Quote
SJ1-3515N 3 Horizontal 2 1 Black Stock Check SJ1-3515N 3D Model SJ1-3515N -- Sample Request Request a Quote