SJ1-353XNS Series
3.5 mm, Stereo, Right Angle, Through Hole, Shielded, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    16
  • Current Rating (A)
    0.3
  • Shielding
    Yes

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ1-3533NS 3 Horizontal 0 1 Black 3D Model SJ1-3533NS Stock Check SJ1-3533NS -- Sample Request Request a Quote
SJ1-3534NS 3 Horizontal 1 1 Black 3D Model SJ1-3534NS Stock Check SJ1-3534NS -- Sample Request Request a Quote
SJ1-3535NS 3 Horizontal 2 1 Black 3D Model SJ1-3535NS Stock Check SJ1-3535NS -- Sample Request Request a Quote