SJ1-354X Series
3.5 mm, Stereo, Right Angle, Through Hole, Threaded Bushing, Kinked Pins, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ1-3543 3 Horizontal 0 1 Black 3D Model SJ1-3543 Stock Check SJ1-3543 -- Sample Request Request a Quote
SJ1-3544 3 Horizontal 1 1 Black 3D Model SJ1-3544 Stock Check SJ1-3544 -- Sample Request Request a Quote
SJ1-3545 3 Horizontal 2 1 Black 3D Model SJ1-3545 Stock Check SJ1-3545 -- Sample Request Request a Quote

Related Products



3.5MM-NUT-E

3.5 mm Round, Knurled Nut