PJ-032H-SMT-TR

PJ-032H-SMT-TR

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

0.65 x 2.8 mm, 2.5 A, Horizontal, Surface Mount (SMT), Shielded, Dc Power Jack Connector


Specifications

Type Description
Select
Connector Type Jack
Inner Diameter (mm) 0.65
Outer Diameter (mm) 2.8
Insertion Depth/Length (mm) 8
Mounting Style Surface Mount
Orientation Horizontal
Voltage Rating (Vdc) 24
Current Rating (A) 2.5
Number of Conductors 2
Internal Switch(es) 1
Shielding Yes
Dimensions LxWxH (mm) 12 x 5.6 x 5.2

Technical Docs

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories