PJ-039-SMT
0.65 mm Center Pin, 1.0 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector


Specifications

  • Connector Type
    Jack
  • Center Pin Ø (mm)
    0.65
  • Current Rating (A)
    1
  • Mounting Style
    Surface Mount
  • Number of Conductors
    2
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    24
  • Shielding
    Yes
  • Internal Switch(es)
    0
  • Outer Hole Diameter (mm)
    2.6

Related Products



SWI12-E Series

12 W, Level VI Efficiency, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply


SWI12-N Series

12 W, Level VI Efficiency, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply