PJ-030CH-SMT-TR

PJ-030CH-SMT-TR

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

1.0 x 4.2 mm, 3.5 A, Horizontal, Surface Mount (SMT), Shielded, Dc Power Jack Connector


Specifications

Type Description
Select
Connector Type Jack
Inner Diameter (mm) 1
Outer Diameter (mm) 4.2
Insertion Depth/Length (mm) 6.6
Mounting Style Surface Mount
Orientation Horizontal
Voltage Rating (Vdc) 24
Current Rating (A) 3.5
Number of Conductors 2
Internal Switch(es) 1
Shielding Yes
Dimensions LxWxH (mm) 11.4 x 5.5 x 7.5

Technical Docs

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories