PJ-015BH-SMT-TR

PJ-015BH-SMT-TR

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

2.5 x 6.6 mm, 5.0 A, Vertical, Surface Mount (SMT), Dc Power Jack Connector


Specifications

Type Description
Select
Connector Type Jack
Inner Diameter (mm) 2.5
Outer Diameter (mm) 6.6
Insertion Depth/Length (mm) 9.5
Mounting Style Surface Mount
Orientation Vertical
Voltage Rating (Vdc) 24
Current Rating (A) 5
Number of Conductors 2
Internal Switch(es) 1
Shielding No
Dimensions LxWxH (mm) 13.4 x 11 x 14.6

Technical Docs

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories