PJ-068B-SMT-TR

PJ-068B-SMT-TR
PJ-068B-SMT-TR Alternate View
PJ-068B-SMT-TR Alternate View

PJ-068B-SMT-TR

2.5 x 5.9 mm, 5.0 A, Horizontal, Mid Mount (SMT), Shielded, Dc Power Jack Connector

Datasheet

Specifications

Type Description
Select
Connector Type Jack
Inner Diameter (mm) 2.5
Outer Diameter (mm) 5.9
Insertion Depth/Length (mm) 8.2
Mounting Style Mid Mount SMT
Orientation Horizontal
Voltage Rating (Vdc) 24
Current Rating (A) 5
Number of Conductors 2
Internal Switch(es) 1
Shielding Yes
Dimensions LxWxH (mm) 11.8 x 10 x 9.1

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories