MD-FC Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Ferrite Filter, Shielded, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
MD-30FC 3 Horizontal 0 3D Model Mating Guide MD-30FC Stock Check MD-30FC -- Sample Request Request a Quote
MD-40FC 4 Horizontal 0 3D Model Mating Guide MD-40FC Stock Check MD-40FC -- Sample Request Request a Quote
MD-50FC 5 Horizontal 0 3D Model Mating Guide MD-50FC Stock Check MD-50FC -- Sample Request Request a Quote
MD-60FC 6 Horizontal 0 3D Model Mating Guide MD-60FC Stock Check MD-60FC -- Sample Request Request a Quote
MD-70FC 7 Horizontal 0 3D Model Mating Guide MD-70FC Stock Check MD-70FC -- Sample Request Request a Quote
MD-80FC 8 Horizontal 0 3D Model Mating Guide MD-80FC Stock Check MD-80FC -- Sample Request Request a Quote