MD-SGK Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Shielded, Ground Tabs, Kinked Pins, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
MD-30SGK 3 Horizontal 0 3D Model Mating Guide MD-30SGK Stock Check MD-30SGK -- Sample Request Request a Quote
MD-40SGK 4 Horizontal 0 3D Model Mating Guide MD-40SGK Stock Check MD-40SGK -- Sample Request Request a Quote
MD-50SGK 5 Horizontal 0 3D Model Mating Guide MD-50SGK Stock Check MD-50SGK -- Sample Request Request a Quote
MD-60SGK 6 Horizontal 0 3D Model Mating Guide MD-60SGK Stock Check MD-60SGK -- Sample Request Request a Quote
MD-80SGK 8 Horizontal 0 3D Model Mating Guide MD-80SGK Stock Check MD-80SGK -- Sample Request Request a Quote