MD-XXSFK Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Shielded, Kinked Pins, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) Stock Check 3D Model Sample Request RFQ
MD-30SFK 3 Horizontal 0 -- 3D Model MD-30SFK -- Sample Request Request a Quote
MD-40SFK 4 Horizontal 0 Stock Check MD-40SFK 3D Model MD-40SFK -- Sample Request Request a Quote
MD-50SFK 5 Horizontal 0 -- 3D Model MD-50SFK -- Sample Request Request a Quote
MD-60SFK 6 Horizontal 0 -- 3D Model MD-60SFK -- Sample Request Request a Quote
MD-80SFK 8 Horizontal 0 -- 3D Model MD-80SFK -- Sample Request Request a Quote