MD-XXPL100 Series
3~8 Positions, Receptacle, Vertical, Panel Mount, Wire Leads, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Panel Mount
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) Stock Check 3D Model Sample Request RFQ
MD-30PL100 3 Vertical 0 Stock Check MD-30PL100 3D Model MD-30PL100 -- Sample Request Request a Quote
MD-40PL100 4 Vertical 0 Stock Check MD-40PL100 3D Model MD-40PL100 -- Sample Request Request a Quote
MD-50PL100 5 Vertical 0 Stock Check MD-50PL100 3D Model MD-50PL100 -- Sample Request Request a Quote
MD-60PL100 6 Vertical 0 Stock Check MD-60PL100 3D Model MD-60PL100 -- Sample Request Request a Quote
MD-80PL100 8 Vertical 0 Stock Check MD-80PL100 3D Model MD-80PL100 -- Sample Request Request a Quote