Specifications

• DIN Standard
Mini
• Connector Type
Jack
• Mounting Style
Through Hole
• Voltage Rating (Vac)
100
• Current Rating (A)
1
• Shielding
Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model RFQ
MD-30SKS 3 Horizontal 0 -- 3D Model MD-30SKS --
MD-40SKS 4 Horizontal 0 -- 3D Model MD-40SKS --
MD-50SKS 5 Horizontal 0 -- 3D Model MD-50SKS --
MD-60SKS 6 Horizontal 0 -- 3D Model MD-60SKS --
MD-70SKS 7 Horizontal 0 -- 3D Model MD-70SKS --
MD-80SKS 8 Horizontal 0 -- 3D Model MD-80SKS --