MD-XXSKS Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Shielded, Snap-In Terminal, Kinked Pins, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Sample Request RFQ
MD-30SKS 3 Horizontal 0 -- 3D Model MD-30SKS -- Sample Request Request a Quote
MD-40SKS 4 Horizontal 0 -- 3D Model MD-40SKS -- Sample Request Request a Quote
MD-50SKS 5 Horizontal 0 -- 3D Model MD-50SKS -- Sample Request Request a Quote
MD-60SKS 6 Horizontal 0 -- 3D Model MD-60SKS -- Sample Request Request a Quote
MD-70SKS 7 Horizontal 0 -- 3D Model MD-70SKS -- Sample Request Request a Quote
MD-80SKS 8 Horizontal 0 -- 3D Model MD-80SKS -- Sample Request Request a Quote