MD-XXSMK Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Shielded, Kinked Pins, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
MD-30SMK 3 Horizontal 0 3D Model Mating Guide MD-30SMK Stock Check MD-30SMK -- Sample Request Request a Quote
MD-40SMK 4 Horizontal 0 3D Model Mating Guide MD-40SMK Stock Check MD-40SMK -- Sample Request Request a Quote
MD-50SMK 5 Horizontal 0 3D Model Mating Guide MD-50SMK Stock Check MD-50SMK -- Sample Request Request a Quote
MD-60SMK 6 Horizontal 0 3D Model Mating Guide MD-60SMK Stock Check MD-60SMK -- Sample Request Request a Quote
MD-70SMK 7 Horizontal 0 3D Model Mating Guide MD-70SMK Stock Check MD-70SMK -- Sample Request Request a Quote
MD-80SMK 8 Horizontal 0 3D Model Mating Guide MD-80SMK Stock Check MD-80SMK -- Sample Request Request a Quote