MD2-XXST Series
4~6 Positions, Receptacle, Right Angle, Through Hole, Shielded, Slim Type, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
MD2-40ST 4 Horizontal 0 3D Model MD2-40ST Mating Guide MD2-40ST Stock Check MD2-40ST -- Sample Request Request a Quote
MD2-60ST 6 Horizontal 0 3D Model MD2-60ST Mating Guide MD2-60ST Stock Check MD2-60ST -- Sample Request Request a Quote