MD2-XXST-SMT Series
4~6 Positions, Receptacle, Right Angle, Surface Mount (SMT), Shielded, Slim Type, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes
  • Mounting Style
    Surface Mount

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
MD2-40ST-SMT 4 Horizontal 0 3D Model MD2-40ST-SMT Mating Guide MD2-40ST-SMT Stock Check MD2-40ST-SMT -- Sample Request Request a Quote
MD2-60ST-SMT 6 Horizontal 0 3D Model MD2-60ST-SMT Mating Guide MD2-60ST-SMT Stock Check MD2-60ST-SMT -- Sample Request Request a Quote