Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
SD-130 | 13 Pin, Modular In-Line Plug | |||
SD-30 | 3 Pin, Modular In-Line Plug | |||
SD-40 | 4 Pin, Modular In-Line Plug | |||
SD-50 | 5 Pin, Modular In-Line Plug, 180° | |||
SD-51 | 5 Pin, Modular In-Line Plug, 240° | |||
SD-52 | 5 Pin, Modular In-Line Plug, 360° | |||
SD-60 | 6 Pin, Modular In-Line Plug | |||
SD-70 | 7 Pin, Modular In-Line Plug | |||
SD-80 | 8 Pin, Modular In-Line Plug, 270° | |||
SD-81 | 8 Pin, Modular In-Line Plug, 262° |