SD-XXLS Series
3~8 Positions, Receptacle, Vertical, Panel Mount, Shielded, Standard Circular DIN Connector


Specifications

  • DIN Standard
    Standard
  • Connector Type
    Jack
  • Mounting Style
    Panel Mount
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    2
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SD-30LS 3 Vertical 0 3D Model SD-30LS Mating Guide SD-30LS Stock Check SD-30LS -- Sample Request Request a Quote
SD-40LS 4 Vertical 0 3D Model SD-40LS Mating Guide SD-40LS Stock Check SD-40LS -- Sample Request Request a Quote
SD-50LS 5 Vertical 0 3D Model SD-50LS Mating Guide SD-50LS Stock Check SD-50LS -- Sample Request Request a Quote
SD-60LS 6 Vertical 0 3D Model SD-60LS Mating Guide SD-60LS Stock Check SD-60LS -- Sample Request Request a Quote
SD-70LS 7 Vertical 0 3D Model SD-70LS Mating Guide SD-70LS Stock Check SD-70LS -- Sample Request Request a Quote
SD-80LS 8 Vertical 0 3D Model SD-80LS Mating Guide SD-80LS Stock Check SD-80LS -- Sample Request Request a Quote