SDF-J Series
3~13 Positions, Receptacle, Right Angle, Through Hole, Shielded, Standard Circular DIN Connector


Specifications

  • DIN Standard
    Standard
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SDF-30J 3 Horizontal 0 3D Model Mating Guide SDF-30J Stock Check SDF-30J -- Sample Request Request a Quote
SDF-40J 4 Horizontal 0 3D Model Mating Guide SDF-40J Stock Check SDF-40J -- Sample Request Request a Quote
SDF-50J 5 Horizontal 0 3D Model Mating Guide SDF-50J Stock Check SDF-50J -- Sample Request Request a Quote
SDF-51J 5 Horizontal 0 3D Model Mating Guide SDF-51J -- -- Sample Request Request a Quote
SDF-60J 6 Horizontal 0 3D Model Mating Guide SDF-60J Stock Check SDF-60J -- Sample Request Request a Quote
SDF-70J 7 Horizontal 0 3D Model Mating Guide SDF-70J Stock Check SDF-70J -- Sample Request Request a Quote
SDF-80J 8 Horizontal 0 3D Model Mating Guide SDF-80J Stock Check SDF-80J -- Sample Request Request a Quote
SDF-130J 13 Horizontal 0 3D Model Mating Guide SDF-130J Stock Check SDF-130J -- Sample Request Request a Quote