SDS-XXJ Series
3~13 Positions, Receptacle, Right Angle, Through Hole, Standard Circular DIN Connector


Specifications

  • DIN Standard
    Standard
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SDS-30J 3 Horizontal 0 3D Model SDS-30J Mating Guide SDS-30J Stock Check SDS-30J -- Sample Request Request a Quote
SDS-40J 4 Horizontal 0 3D Model SDS-40J Mating Guide SDS-40J Stock Check SDS-40J -- Sample Request Request a Quote
SDS-50J 5 Horizontal 0 3D Model SDS-50J Mating Guide SDS-50J Stock Check SDS-50J -- Sample Request Request a Quote
SDS-51J 5 Horizontal 0 3D Model SDS-51J Mating Guide SDS-51J -- -- Sample Request Request a Quote
SDS-60J 6 Horizontal 0 3D Model SDS-60J Mating Guide SDS-60J Stock Check SDS-60J -- Sample Request Request a Quote
SDS-70J 7 Horizontal 0 3D Model SDS-70J Mating Guide SDS-70J Stock Check SDS-70J -- Sample Request Request a Quote
SDS-80J 8 Horizontal 0 3D Model SDS-80J Mating Guide SDS-80J Stock Check SDS-80J -- Sample Request Request a Quote
SDD-130J 13 Horizontal 0 3D Model SDD-130J Mating Guide SDD-130J Stock Check SDD-130J -- Sample Request Request a Quote