SD-SN Series

3~8 Positions, Receptacle, Vertical, Panel Mount, Shielded, Standard Circular DIN Connector

Model Number Description Datasheet Stock Check
3 Pin, Panel Mount Receptacle
8 Pin, Panel Mount Receptacle, 270°
7 Pin, Panel Mount Receptacle
6 Pin, Panel Mount Receptacle
5 Pin, Panel Mount Receptacle, 180°
4 Pin, Panel Mount Receptacle