IP67 Rated Male or Female Jacks
All You Need to Know About USB Connectors and Standards
Need a large quantity or have a question? You can reach out to us directly.
3~8 Positions, Receptacle, Vertical, Panel Mount, Shielded, Standard Circular DIN Connector
3 Pin, Panel Mount Receptacle
4 Pin, Panel Mount Receptacle
5 Pin, Panel Mount Receptacle, 180°
6 Pin, Panel Mount Receptacle
7 Pin, Panel Mount Receptacle
8 Pin, Panel Mount Receptacle, 270°