SD-XXBV Series
3~8 Positions, Receptacle, Vertical, Through Hole, Shielded, Standard Circular DIN Connector


Specifications

  • DIN Standard
    Standard
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    24
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SD-30BV 3 Vertical 0 3D Model SD-30BV Mating Guide SD-30BV -- -- Sample Request Request a Quote
SD-50BV 5 Vertical 0 3D Model SD-50BV Mating Guide SD-50BV Stock Check SD-50BV -- Sample Request Request a Quote
SD-60BV 6 Vertical 0 3D Model SD-60BV Mating Guide SD-60BV Stock Check SD-60BV -- Sample Request Request a Quote
SD-70BV 7 Vertical 0 3D Model SD-70BV Mating Guide SD-70BV Stock Check SD-70BV -- Sample Request Request a Quote
SD-80BV 8 Vertical 0 3D Model SD-80BV Mating Guide SD-80BV Stock Check SD-80BV -- Sample Request Request a Quote