RCJ-01 Series
1 Port, Right Angle, Through Hole, Shielded, RCA Jack Connector


Specifications

  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Orientation
    Horizontal
  • Shielding
    Yes

Available Models

Model Number Number of Ports Internal Switch(es) Color Insulator Stock Check 3D Model RFQ
RCJ-011 1 0 Black Stock Check RCJ-011 3D Model RCJ-011 -- -- Request a Quote
RCJ-012 1 0 Red Stock Check RCJ-012 3D Model RCJ-012 -- -- Request a Quote
RCJ-013 1 0 White Stock Check RCJ-013 3D Model RCJ-013 -- -- Request a Quote
RCJ-014 1 0 Yellow Stock Check RCJ-014 3D Model RCJ-014 -- -- Request a Quote
RCJ-015 1 0 Blue Stock Check RCJ-015 3D Model RCJ-015 -- -- Request a Quote
RCJ-016 1 0 Green Stock Check RCJ-016 3D Model RCJ-016 -- -- Request a Quote
RCJ-017 1 0 Orange Stock Check RCJ-017 3D Model RCJ-017 -- -- Request a Quote

Related Products



RCP-01 Series

Modular RCA Plug Connector


RCP-02 Series

Plastic-Handled w/Strain Relief, Modular RCA Plug Connector