RCP-02 Series
Plastic-Handled w/Strain Relief, Modular RCA Plug Connector


Specifications

  • Connector Type
    Plug
  • Mounting Style
    Cable
  • Shielding
    No

Available Models

Model Number Orientation Internal Switch(es) Color Insulator Stock Check RFQ
RCP-021 Vertical 0 Black Stock Check RCP-021 -- -- -- Request a Quote
RCP-022 Vertical 0 Red Stock Check RCP-022 -- -- -- Request a Quote
RCP-023 Vertical 0 White Stock Check RCP-023 -- -- -- Request a Quote
RCP-024 Vertical 0 Yellow Stock Check RCP-024 -- -- -- Request a Quote
RCP-025 Vertical 0 Blue Stock Check RCP-025 -- -- -- Request a Quote
RCP-026 Vertical 0 Green -- -- -- -- Request a Quote

Related Products



RCJ-01X-SMT Series

1 Port, Right Angle, Surface Mount (SMT), Shielded, RCA Jack Connector


RCJ-04 Series

1 Port, Right Angle, Through Hole, RCA Jack Connector


RCJ-01 Series

1 Port, Right Angle, Through Hole, Shielded, RCA Jack Connector


RCJ-21 Series

2-Port, Right-Angle, RCA Jack, Horizontal