UJ2-MIBH-4-SMT
Micro B, USB 2.0, 1.8 A, Right Angle, Surface Mount (SMT), USB Jack Connector


Specifications

  • Connector Type
    Jack
  • USB Type
    Micro B
  • USB Standard
    2.0
  • Mounting Style
    Surface Mount
  • Orientation
    Horizontal
  • Voltage Rating (Vac)
    30
  • Current Rating (A)
    1.8
  • Plating Thickness (µin)
    30
  • Color Insulator
    Black