UJ2-MBH-SMT Series
Mini B, USB 2.0, 1 A, Right Angle, Surface Mount (SMT), USB Jack Connector


Specifications

  • Connector Type
    Jack
  • USB Type
    Mini B
  • USB Standard
    2.0
  • Mounting Style
    Surface Mount
  • Orientation
    Horizontal
  • Voltage Rating (Vac)
    30
  • Current Rating (A)
    1

Available Models

Model Number Plating Thickness (µin) Color Insulator 3D Model Stock Check Sample Request RFQ
UJ2-MBH-1-SMT 3 Black 3D Model UJ2-MBH-1-SMT Stock Check UJ2-MBH-1-SMT -- Sample Request Request a Quote
UJ2-MBH-2-SMT 6 Black 3D Model UJ2-MBH-2-SMT Stock Check UJ2-MBH-2-SMT -- Sample Request Request a Quote
UJ2-MBH-3-SMT 15 Black 3D Model UJ2-MBH-3-SMT Stock Check UJ2-MBH-3-SMT -- Sample Request Request a Quote
UJ2-MBH-4-SMT 30 Black 3D Model UJ2-MBH-4-SMT Stock Check UJ2-MBH-4-SMT -- Sample Request Request a Quote