UJ2-AH-SMT Series
Type A, USB 2.0, 1 A, Right Angle, Surface Mount (SMT), USB Jack Connector


Specifications

  • Connector Type
    Jack
  • USB Type
    Type A
  • USB Standard
    2.0
  • Mounting Style
    Surface Mount
  • Orientation
    Horizontal
  • Voltage Rating (Vac)
    30
  • Current Rating (A)
    1

Available Models

Model Number Plating Thickness (µin) Color Insulator Sample Request RFQ
UJ2-AH-1-SMT 3 Black -- -- -- Sample Request Request a Quote
UJ2-AH-4-SMT 30 Black -- -- -- Sample Request Request a Quote