UJ2-AV-SMT Series
Type A, USB 2.0, 1 A, Vertical, Surface Mount (SMT), USB Jack Connector


Specifications

  • Connector Type
    Jack
  • USB Type
    Type A
  • USB Standard
    2.0
  • Mounting Style
    Surface Mount
  • Orientation
    Vertical
  • Voltage Rating (Vac)
    30
  • Current Rating (A)
    1

Available Models

Model Number Plating Thickness (µin) Color Insulator 3D Model Stock Check Sample Request RFQ
UJ2-AV-1-SMT 3 Black 3D Model UJ2-AV-1-SMT Stock Check UJ2-AV-1-SMT -- Sample Request Request a Quote
UJ2-AV-2-SMT 6 Black 3D Model UJ2-AV-2-SMT -- -- Sample Request Request a Quote
UJ2-AV-4-SMT 30 Black 3D Model UJ2-AV-4-SMT -- -- Sample Request Request a Quote