UP2-AH-TH Series
Type A, USB 2.0, 1 A, Right Angle, Through Hole, USB Plug Connector


Specifications

  • Connector Type
    Plug
  • USB Type
    Type A
  • USB Standard
    2.0
  • Mounting Style
    Through Hole
  • Orientation
    Horizontal
  • Voltage Rating (Vac)
    30
  • Current Rating (A)
    1

Available Models

Model Number Plating Thickness (µin) Color Insulator Stock Check Sample Request RFQ
UP2-AH-1-TH 3 Black Stock Check UP2-AH-1-TH -- -- Sample Request Request a Quote
UP2-AH-4-TH 30 Black -- -- -- Sample Request Request a Quote