UJ2-BH-TH Series
Type B, USB 2.0, 1 A, Right Angle, Through Hole, USB Jack Connector


Specifications

  • Connector Type
    Jack
  • USB Type
    Type B
  • USB Standard
    2.0
  • Mounting Style
    Through Hole
  • Orientation
    Horizontal
  • Voltage Rating (Vac)
    30
  • Current Rating (A)
    1

Available Models

Model Number Plating Thickness (µin) Color Insulator 3D Model Stock Check Sample Request RFQ
UJ2-BH-1-TH 3 Black 3D Model UJ2-BH-1-TH Stock Check UJ2-BH-1-TH -- Sample Request Request a Quote
UJ2-BH-2-TH 6 Black 3D Model UJ2-BH-2-TH Stock Check UJ2-BH-2-TH -- Sample Request Request a Quote
UJ2-BH-4-TH 30 Black 3D Model UJ2-BH-4-TH Stock Check UJ2-BH-4-TH -- Sample Request Request a Quote
UJ2-BH-W1-TH 3 White 3D Model UJ2-BH-W1-TH Stock Check UJ2-BH-W1-TH -- Sample Request Request a Quote
UJ2-BH-W2-TH 6 White 3D Model UJ2-BH-W2-TH Stock Check UJ2-BH-W2-TH -- Sample Request Request a Quote
UJ2-BH-W4-TH 30 White 3D Model UJ2-BH-W4-TH Stock Check UJ2-BH-W4-TH -- Sample Request Request a Quote
UJ2-BH-BL1-TH 3 Blue 3D Model UJ2-BH-BL1-TH Stock Check UJ2-BH-BL1-TH -- Sample Request Request a Quote