AMT20-V Kit
28 mm, 12 Bit, Absolute, Capacitive Modular Encoder Kit


CUI's AMT203-V Kit is a rugged, high accuracy absolute encoder outputting 12 bits of absolute position information and designed with maximum flexibility in mind. The kit includes 9 sleeve options ranging from 2 mm to 8 mm, two simple mounting tools, and a baseplate with multiple pre-drilled mounting hole patters to mate with a wide range of motors. Coupled with the ability to set zero position via SPI command or ground trigger, the AMT203-V Kit provides engineers with a flexible platform in the development process and purchasing managers the ability to greatly reduce SKU count in production.

Features

  • 12-bit absolute (4096) position
  • Programmable incremental output
  • High accuracy
  • Resilient to dust, dirt and oil
  • Compact design
  • Low current draw
  • Modular locking hub design for simple assembly
  • One Touch Zero™ set
  • 9 different shaft sizes from 2 mm to 8 mm
  • -40 to +125°C temperature range
  • SPI communication

Specifications

  • Input Voltage (Vdc)
    4.5 ~ 5.5
  • Operating Temp. (°C)
    -40 ~ 125
  • Speed, Max. (RPM)
    8000

Available Models

Model Number Output Type Orientation 3D Model Stock Check Sample Request RFQ
AMT203-V Natural Binary Axial 3D Model AMT203-V Stock Check AMT203-V -- Sample Request Request a Quote

Related Products



AMT-14C-0-036-2

AMT Cable, 14 Conductor, 203/303, 36 Inches, Shielded, Locking


AMT-14C-0-036-1

AMT Cable, 14 Conductor, 203/303, 36 inches, Shielded, Standard


AMT203-DMK

AMT203 absolute encoder demo kit